Sizes 0S and 0L with "STO – Safe Torque Off": 3 × AC 230 V, 50/60 Hz
Type MC07B... 3 × AC 230 V | Standard version (...‑S0) | Technology version (...-S0/T) | Recommended max. motor power kW / HP | Nominal output current AC A | Size |
---|---|---|---|---|---|
Part number | Part number | ||||
0005-2A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 987 0 | Without part number. Can only be ordered via the Configurator. | 0.55 / 0.75 | 3.3 | 0S |
0008-2A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 988 9 | 0.75 / 1.0 | 4.2 | ||
0011-2A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 989 7 | 1.1 / 1.5 | 5.7 | 0L | |
0015-2A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 990 0 | 1.5 / 2.0 | 7.3 | ||
0022-2A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 991 9 | 2.2 / 3.0 | 8.6 |