SP network in "no enable" status
Device status of the SP master: No enable
The SP master awaits the enable signal of the set control signal source.

- Status bit 6 (sync signal active) in the status word is set to "1":
- → The SP master sends the synchronization signal.
- All binary inputs and binary outputs are set to "1":
- → The message chain is closed correctly, the entire synchronization network is ready.
- Status bit 0 (/output stage inhibit) in the status word is set to "0":
- → The SP master is inhibited and also sends this inhibit signal to the SP slaves via the synchronization signal.
INFORMATION

The SP master is in manual mode with output stage inhibit activated. After exiting manual mode, the set "Terminals" control signal source takes effect and the SP network is enabled.
Device status of SP slave: No enable
The SP slave awaits the enable signal from the SP master.

- Status bit 6 (sync signal active) in the status word is set to "1":
- → The SP slave receives the synchronization signal from the SP master.
- All binary inputs and binary outputs are set to "1":
- → The message chain is closed correctly, the entire synchronization network is ready.
- Status bit 0 (/output stage inhibit) in the status word is set to "0":
- → The SP slave awaits the enable signal from the SP master via the synchronization signal.
