Line cable connection

The following figure shows the topology at the highest expansion level with three supply units:

IL

Load current

[1]

3 load cables (part number 28135377)

[2]

2 load cables (part number 28135385)

[3]

Line cable with supply and return cable

At the highest expansion level with three TES31A supply units, you must set up the coupling via the TVS10A-E06-000-1 connection distributor, because there are not enough connections available on the compensation box. When using the TVS-PACK-1 accessories, the connection distributor is suitable for linking three supply units with a resulting line cable current of 85 A. The three load cables from the three supply units are merged into two load cables in the connection distributor.

The following components are included in the scope of delivery of the TVS10A connection distributor:

Connection distributor

Scope of delivery

TVS10A-E06-000-1

  • 1 connection distributor with blanking plugs installed
  • 3 M5 combi pan head screws with lock washer and plain washer
  • 16 M6 hex nuts
  • 16 jumpers

The following components are available as accessories for the TVS10A:

Order number

Accessories

Scope of delivery

28269985

TVS-PACK-1 accessories

  • 2 x M32 x 1.5 EMC
  • 3 x M25 x 1.5 EMV (20 mm)
  • 3 x PE conductor (6 mm2, 26 cm, RT: M5/M6)
  • 1 x M25 x 1.5 metal screw plug