Setting a setpoint

Setpoint input takes place exclusively via the SP master. Depending on the selected setpoint source in the "Setpoint selection" window, the setpoint may be specified either with SBus process data or in the "Fixed setpoints" window.

When the SP master is enabled, the setpoint is transmitted to the SP slaves depending on the configured master ramp time. This means that all devices have almost identical "load current" process values at all times.

INFORMATION

As usual, the SP master displays the target setpoint in the "Active setpoint [%]" process value immediately after being enabled. The SP slaves, on the other hand, display the currently valid value during the ramp time, starting from 0. At the end of the ramp time, the values equalize.

Proceed as follows when synchronizing three stations:

  1. CAUTION! Exceeded nominal current. Destruction of the line cables and pick-ups. The maximum set setpoint for three synchronization stations must not exceed 94%.
  2. Set the setpoint input in the master to 94% to provide a resulting line cable current of 85 A and to limit the load current per station to approx. 28 A.