Objektverzeichnis
Die Umrichter von SEW‑EURODRIVE unterstützen folgende Objekte des Geräteprofils CiA402:
|
Index Dez | Subindex | Index Achse 1 | Index Achse 2 | Sub | Name | Bitcodierung/Skalierung | Wert | Wertebereich |
|---|---|---|---|---|---|---|---|---|
4096 | 0 | 0x1000 |
| 0 | Device type |
| CiA402: 0x00020192 |
|
4097 | 0 | 0x1001 | 0x2001 | 0 | Error register | 0: Generic error 7: Manufacturer specific |
|
|
8300 | 26 |
|
|
| Software version |
|
|
|
24639 | 0 | 0x603F | 0x703F | 0 | Error code | 0x0: Kein Fehler 0x1000: Sammelfehler |
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24640 | 0 | 0x6040 | 0x7040 | 0 | Control word | 0: Switch on 1: Enable voltage 2: Quick stop 3: Enable operation 4. Operation mode specific
5: Operation mode specific 6: Operation mode specific 7: Fault reset 8: Halt 9: Operation mode specific 10: Reserved 11: Manufacturer specific 12: Manufacturer specific 13: Manufacturer specific 14: Manufacturer specific
15: Manufacturer specific |
| Min: 0 Max: 65536 |
24641 | 0 | 0x6041 | 0x7041 | 0 | Status word | 0: Ready to switch on 1: Switched on 2: Operation enabled 3: Fault reset 4: Voltage enabled 5: Quick stop 6: Switch on disabled 7: Warning 8: Manufacturer specific 9: Remote 10. Operation mode specific
11: Internal limit active 12: Operation mode specific
13: hm: error 14: Manufacturer specific 15: Manufacturer specific |
| Min: 0 Max: 65536 |
24666 | 0 | 0x605A | 0x705A | 0 | Quick stop operation mode |
| 2: Slow down on quick stop ramp and transit into switch on disabled 6: Slow down on quick stop ramp and stay in quick stop active | Min: -32767 Max: 32767 |
24669 | 0 | 0x605D | 0x705D | 0 | Halt option code |
| 1: Slow down ramp | Default: 0 |
24670 | 0 | 0x605E | 0x705E | 0 | Fault reaction option code |
| -1: Slow down with 2147483647 inc/s 2: Slow down on quick stop ramp | Min: -32767 Max: 32767 Default: -1 |
24672 | 0 | 0x6060 | 0x7060 | 0 | Mode of operation |
| 0: No mode assigned 1: pp 3: pv 6: hm 8: csp 9: csv 10: cst -13: Stopp an Applikationsgrenzen -14: Notstopp -18: Rotorlagen-Identifikation -19: Halteregelung -21: Bremsentest -25: Motorparametermessung | Min: -128 Max: 127 Default: 0 |
24673 | 0 | 0x6061 | 0x7061 | 0 | Mode of operation display |
| 0: No mode assigned 1: pp 3: pv 6: hm 8: csp 9: csv 10: cst -18: Rotorlagen-Identifikation -19: Halteregelung -21: Bremsentest -23: Bremsentest Sicherheitskarte -25: Motorparametermessung | Min: -128 Max: 127 Default: 0 |
24676 | 0 | 0x6064 | 0x7064 | 0 | Position actual value |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24677 | 0 | 0x6065 | 0x7065 | 0 | Following error window |
|
| Min: -1 Max: 2147483647 Step: 1 Default: -1 |
24678 | 0 | 0x6066 | 0x7066 | 0 | Following error timeout |
|
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24684 | 0 | 0x606C | 0x706C | 0 | Velocity acutal value |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24689 | 0 | 0x6071 | 0x7071 | 0 | Target torque | Scaling: 0.1 % Nominal motor torque |
| Min: -32768 Max: 32768 Step: 1 Default: 0 |
24690 | 0 | 0x6072 | 0x7072 | 0 | Max torque | Scaling: 0.1 % Nominal motor torque |
| Min: 0 Max: 32767 Default: 5000 |
24695 | 0 | 0x6077 | 0x7077 | 0 | Torque actual value | Scaling: 0.1 % Nominal motor torque |
| Min: -32768 Max: 32768 Step: 1 Default: 0 |
24698 | 0 | 0x607A | 0x707A | 0 | Target position |
|
| Min: -32768 Max: 32768 Step: 1 Default: 0 |
24699 | 0 | 0x607B | 0x707B | 0 | Position range limit: high subindex support |
|
| Min: 0 Max: 2 Step: 1 Default: 2 |
24699 | 1 | 0x607B | 0x707B | 1 | Position range limit: min range limit |
|
| Min: -1073741824 Max: 1073741823 Step: 1 Default: 0 |
24699 | 2 | 0x607B | 0x707B | 2 | Position range limit: min range limit |
|
| Min: -1073741824 Max: 1073741823 Step: 1 Default: 0 |
24700 | 0 | 0x607B | 0x707B | 0 | Home offset |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24701 | 0 | 0x607D | 0x707D | 0 | Software pos limit: high subindex support |
|
| Min: 0 Max: 2 Step: 1 Default: 2 |
24701 | 1 | 0x607D | 0x707D | 1 | Software pos limit: min pos limit |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24701 | 2 | 0x607D | 0x707D | 2 | Software pos limit: max pos limit |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24705 | 0 | 0x6081 | 0x7081 | 0 | Profile velocity |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24707 | 0 | 0x6083 | 0x7083 | 0 | Profile acceleration |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24708 | 0 | 0x6084 | 0x7084 | 0 | Profile deceleration |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 300000 |
24709 | 0 | 0x6085 | 0x7085 | 0 | Quick stop deceleration |
|
| Min: 0 Max: 2147483647 Step: 1 |
24728 | 0 | 0x6098 | 0x7098 | 0 | Homing method |
| 1: Negative limit switch and index pulse 2: Positive limit switch and index pulse 10: Positive cam end and index pulse 14: Negative cam end and index pulse 17: Negative limit switch w/o index pulse 18: Positive limit switch w/o index pulse 26: Positive cam end w/o index pulse 30: Negative cam end w/o index pulse 33: Negative index pulse 37: Current position | Min: -128 Max: 127 Default: 37 |
24729 | 0 | 0x6099 | 0x7099 | 0 | Homing speeds: high subindex support |
|
| Min: 0 Max: 2 Step: 1 Default: 2 |
24729 | 1 | 0x6099 | 0x7099 | 1 | Homing speeds: during search for switch |
|
| Min: 0 Max: 2147483647 Step: 1 Default: 2000000 |
24729 | 2 | 0x6099 | 0x7099 | 2 | Homing speeds: during search for zero |
|
| Min: 0 Max: 2147483647 Step: 1 Default: 500000 |
24730 | 0 | 0x609A | 0x709A | 0 | Homing accelerations |
|
| Min: 0 Max: 2147483647 Step: 1 Default: 300000 |
24752 | 0 | 0x60B0 | 0x70B0 | 0 | Position offset |
|
| Min: -2147483647 Max: 2147483647 Step: 1 Default: 0 |
24753 | 0 | 0x60B1 | 0x70B1 | 0 | Velocity offset |
|
| Min: 0 Max: 2147483647 Step: 1 Default: 0 |
24754 | 0 | 0x60B2 | 0x70B2 | 0 | Torque offset | Scaling: 0.1 % Nominal motor torque |
| Min: -32768 Max: 32768 Step: 1 Default: 0 |
24760 | 0 | 0x60B8 | 0x70B8 | 0 | Touch probe function | 0: Touch probe 1: enable 1: Touch probe 1: continous 2: Touch probe 1: trigger source:
3: Touch probe 1: trigger source from object 0x60D0.01 4: Touch probe 1: enable positive edge 5: Touch probe 1: enable negative edge 6: Touch probe 1: user defined 0 7: Touch probe 1: user defined 1 8: Touch probe 2: enable 9: Touch probe 2: continous 10: Touch probe 2: trigger source:
11: Touch probe 2: trigger source from 0x60D0.01 12: Touch probe 2: enable positive edge 13: Touch probe 2: enable negative edge 14: Touch probe 1: user defined 0 15: Touch probe 1: user defined 1 |
| Min: 0 Max: 65536 Default: 0 |
24761 | 0 | 0x60B9 | 0x70B9 | 0 | Touch probe status | 0: Touch probe 1: enabled 1: Touch probe 1: positive edge position stored 2: Touch probe 1: negative edge position stored 8: Touch probe 2: enabled 9: Touch probe 2: positive edge position stored 10: Touch probe 10: negative edge position stored |
| Min: 0 Max: 65536 Default: 0 |
24762 | 0 | 0x60BA | 0x70BA | 0 | Touch probe 1: positive edge |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24763 | 0 | 0x60BB | 0x70BB | 0 | Touch probe 1: negative edge |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24764 |
| 0x60BC | 0x70BC | 0 | Touch probe 2: positive edge |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24765 |
| 0x60BD | 0x70BD | 0 | Touch probe 2: negative edge |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24770 | 0 | 0x60C2 | 0x70C2 | 0 | Interpolation time: high subindex support |
|
| Min: 0 Max: 2 Step: 1 Default: 2 |
24770 | 1 | 0x60C2 | 0x70C2 | 1 | Interpolation time: interpolation time period value |
|
| Min: 0 Max: 2 Step: 1 Default: 1 |
24770 | 2 | 0x60C2 | 0x70C2 | 2 | Interpolation time: Interpolation time index |
|
| Min: 0 Max: 2 Step: 1 Default: -3 |
24784 | 0 | 0x60D0 | 0x70D0 | 0 | Touch probe source: high subindex support |
|
| Min: 0 Max: 2 Step: 1 Default: 2 |
24784 | 1 | 0x60D0 | 0x70D0 | 1 | Touch probe source |
| 0: Reserved 1: Digital input 1 2: Digital input 2 3: Digital input 3 4: Digital input 4 5: Hardware zero impulse | Min: -32767 Max: 32767 Default: 0 |
24789 | 0 | 0x60D5 | 0x70D5 | 0 | Touch probe 1: positive edge counter |
|
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24790 | 0 | 0x60D6 | 0x70D6 | 0 | Touch probe 1: negative edge counter |
|
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24791 | 0 | 0x60D7 | 0x70D7 | 0 | Touch probe 2: positive edge counter |
|
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24792 | 0 | 0x60D8 | 0x70D8 | 0 | Touch probe 2: negative edge counter |
|
| Min: 0 Max: 65535 Step: 1 Default: 0 |
24800 | 0 | 0x60E0 | 0x70E0 | 0 | Positive torque limit value | Scaling: 0.1 % Nominal motor torque |
| Min: 0 Max: 32767 Step: 1 Default: 5000 |
24801 | 0 | 0x60E1 | 0x70E1 | 0 | Negative torque limit value | Scaling: 0.1 % Nominal motor torque |
| Min: 0 Max: 32767 Step: 1 Default: 5000 |
24803 | 0 | 0x60E3 | 0x70E3 | 0 | Supported homing methods: high index support |
|
| Min: 0 Max: 10 Step: 1 Default: 10 |
24803 | 1 | 0x60E3 | 0x70E3 | 1 | Supported homing methods | 0: Current position (37) 1: Negative limit switch and index pulse (1) 2: Positive limit switch and index pulse (2) 3: Positive cam end and index pulse (10) 4: Negative cam end and index pulse (14) 5: Negative limit switch w/o index pulse (17) 6: Positive limit switch w/o index pulse (18) 7: Positive cam end w/o index pulse (26) 8: Negative cam end w/o index pulse (30) 9: Negative index pulse (33) | 1: Negative limit switch and index pulse 2: Positive limit switch and index pulse 10: Positive cam end and index pulse 14: Negative cam end and index pulse 17: Negative limit switch w/o index pulse 18: Positive limit switch w/o index pulse 26: Positive cam end w/o index pulse 30: Negative cam end w/o index pulse 33: Negative index pulse 37: Current position | Min: -128 Max: 127 |
24818 | 0 | 0x60F2 | 0x70F2 | 0 | Positioning option code |
| 0: Normal positioning 64: Only negative direction 128: Only positive direction 192: Shortest way | Min: 0 Max: 10 Step: 1 Default: 0 |
24820 | 0 | 0x60F4 | 0x70F4 | 0 | Following error actual value |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
24829 | 0 | 0x60FD | 0x70FD | 0 | Digital inputs; logical value | 0: Negative limit switch 1: Positive limit switch 2: Home switch 3: Interlock |
| Min: 0 Max: 4294967295 Default: 0 |
24831 | 0 | 0x60FF | 0x70FF | 0 | Target velocity |
|
| Min: -2147483648 Max: 2147483647 Step: 1 Default: 0 |
25858 | 0 | 0x6502 | 0x7502 | 0 | Supported drive modes | 0: Profile position mode (pp) 2: Profile velocity mode (pv) 5: Homing mode (hm) 7: Cyclic synchronous position mode (csp) 8: Cyclic synchronous velocity mode (csv) 9: Cyclic synchronous troque mode (cst) |
| Min: 0 Max: 2147483647 Default: 933 |
61520 |
| 0XF050 |
| 0 | Module detected list | 4: Anzahl steckbare Module |
| Default: 4 |
61520 |
| 0XF050 |
| 1 |
|
| <>0: Modul 1 (Slot 1) Prozessdaten vorhanden |
|
61520 |
| 0XF050 |
| 1 |
|
| <>0: Modul 2 (Slot 2) FSoE vorhanden |
|
61520 |
| 0XF050 |
| 1 |
|
| <>0: Modul 3 (Slot 3) Prozessdaten vorhanden |
|
61520 |
| 61520 |
| 1 |
|
| <>0: Modul 4 (Slot 4) FSoE vorhanden |
|
HINWEIS
