0x7100-05 – Status of digital inputs DI1 to DI3
This object contains the actual values of the digital inputs DI1 to DI3. These can also be found in the input area.
INFORMATION

If you use the acyclical channel to write to objects that are mapped in the I/O area, their values are overwritten with the next cycle. Therefore, data that is mapped in the I/O area should not be written via the acyclical channel!
Index-Sub | Type | RW | Default | Range of values | Unit | Description |
|---|---|---|---|---|---|---|
0x7100-05* | U08 | R | 0 | 0 – 0xFF |
| Status of digital inputs DI1 to DI3 |
Bit 2 to 0
3 | 2 | 1 | 0 | Description |
|---|---|---|---|---|
x | x | x | 0 | Input DI1 has signal "0" |
x | x | x | 1 | Input DI1 has signal "1" |
x | x | 0 | x | Input DI2 has signal "0" |
x | x | 1 | x | Input DI2 has signal "1" |
x | 0 | x | x | Input DI3 has signal "0" |
x | 1 | x | x | Input DI3 has signal "1" |