Parameter application limit speed
The following table shows the default setting of the Application limit speed parameter:
Startup | Drive unit | Default setting parameter |
|---|---|---|
Automatic | MOVIMOT® advanced DRN.. 50 Hz | 3000 min-1 |
MOVIMOT® advanced DRN.. 60 Hz | 3600 min-1 | |
MOVIMOT® advanced DR2C.. 2000 min-1 | 2000 min-1 | |
MOVIMOT® advanced DR2C.. 3000 min-1 | 3000 min-1 | |
Perform | The parameter Application limit speed is not changed during startup. Check the parameter and set it according to the drive system. | |