DIP switches S2/2 – S2/4: Selection of AS-Interface slave type/profile
Use this DIP switch to select the station type and the profile for the AS-Interface communication.
DIP switch | Station type | Station profile | ||
|---|---|---|---|---|
S2/2 | S2/3 | S2/4 | ||
OFF | OFF | OFF | Binary station | S-7.F |
ON | OFF | OFF | Double station A station for B station for | A station: |
B station: | ||||
OFF | ON | OFF | A/B station A station or | S-7.A.7 (CTT3) |
ON | ON | OFF | Double station A station for B station for | A stationThe S-7.A.A profile (8 DI/8 DO) is designed by AS‑Interface for analog data transmission, which is why the data bits in the PLC are located in the data blocks for analog data. |
B station: | ||||
OFF | OFF | ON | A/B station A station or | S-7.A.A (CTT3)The S-7.A.A profile (8 DI/8 DO) is designed by AS‑Interface for analog data transmission, which is why the data bits in the PLC are located in the data blocks for analog data. |
ON | OFF | ON | Reserved | |
OFF | ON | ON | Reserved | |
ON | ON | ON | Reserved | |