Startup/operation
Observe the safety notes in chapters "Startup" and "Operation" in the associated product manual.
Depending on the degree of protection, products may have live, uninsulated, and sometimes moving or rotating parts as well as hot surfaces during operation.
Never plug or unplug connectors while they are energized.
When the system is switched on, dangerous voltages are present on all voltage-controlled product parts as well as any cables and terminals that are connected. This also applies even when the product is inhibited and the motor is in an idle state. Do not touch the components during operation.
Mechanical blocking or internal protective functions of the product can cause a motor standstill. Removing the cause of this problem or performing a reset can result in the machine or the system re-starting on its own. First, disconnect the product from the supply system before you start troubleshooting.
Risk of burns: The surface temperature of the product can exceed 60 °C during operation. Do not touch the product during operation. Let the product cool down before touching it.