Dimensions, tightening torques and part numbers for MGFA.2-..-C/MGFA.4-..-C

The retaining screw [2] must be tightened to the tightening torque MS given in the following table.

Gear unit type

DH7

DK1)

L8

C7

L17

L18

F

U

L15+2

Fastening screw [2]

from the installation/
removal kit

MS

Assembly/disassembly kit

mm

mm

mm

mm

mm

mm

mm

mm

mm

ISO 4017

Nm

Part number

MGFA.2-..-C

20

20

84.6

16

35

55

1

62)

16

M6×25-8.8

8

06436838

25

25

83.8

16

35

55

1

82)

22

M10×35 - 8.8

20

06436846

30

30

83.8

16

35

55

1

82)

22

M10×35 - 8.8

20

06436854

35

35

80

18

45

45

1

102)

28

M12×45 - 8.8

20

06436862

40

40

89

13

35

55

1

123)

36

M16×50 - 8.8

40

– 4)

MGFA.4-..-C

30

30

107.3

16

40

60

1

82)

22

M10×35 - 8.8

20

06436854

35

35

105.6

18

40

60

1

102)

28

M12×45 - 8.8

20

06436862

40

40

105.5

18

40

60

1

122)

36

M16×50 - 8.8

40

06436870

1)

Up to a distance of at least 1.5 × DK, the diameter of the customer shaft must be ØDKh6, and with the other length ØDKg6

2)

For keyway types: DIN6885-1 (domed type)

3)

For keyway types: DIN6885-3 (low type)

4)

Not with the assembly/disassembly kit by SEW‑EURODRIVE