X43_1 and X43_2: EtherCAT®/SBusPLUS connection for drive units (subnetwork)

The following table provides information about this connection:

Function

Connection for Ethernet-based fieldbus or subnetwork

Connection type

Industrial Mini I/O, socket block (female), type 1

Connection diagram

Assignment

Contact

Function

1

TX+

Transmit line (+)

2

TX-

Transmit line (-)

3

RX+

Receive line (+)

4

Res.

Reserved

5

Res.

Reserved

6

RX-

Receive line (-)

7

Res.

Reserved

8

Res.

Reserved

When connecting directly to plug connectors X43_1 and X43_2, you may only mount the cable gland of the connection cable in position 3.