DR2S.. motor series, 4-pole
DR2S.. motor series, 4-pole | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
230/400 V, 50 Hz | 266/460 V, 60 Hz | Wide-range voltage, 50/60 Hz | |||||||||
DIP switch S3 | DIP switch S3 | DIP switch S3 | |||||||||
S3/7 | S3/8 | S3/9 | S3/10 | S3/7 | S3/8 | S3/9 | S3/10 | S3/7 | S3/8 | S3/9 | S3/10 |
1 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
Motor protection | ||
|---|---|---|
Temperature sensor type | DIP switch S3 | |
S3/5 | S3/6 | |
Thermal protection model without temperature sensor The function is active in status 0300 or higher for the motor data of the memory module. Temperature protection is not active for lower states. | 0 | 0 |
PK (PT1000) | 1 | 0 |
TF | 0 | 1 |
TH | 1 | 1 |
The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.
Motor | Electronics cover | DIP switch S3 | |||||||
|---|---|---|---|---|---|---|---|---|---|
Motor type | Brake | Type designation | Nominal output current | Connection type | Motor assignment in relation to the inverter power | ||||
Type/nominal voltage | S3/1 | S3/2 | S3/3 | S3/4 | Motor power | ||||
DR2S63M4 | BE03/230 V
| 0
| 0020 | 2.0 A |
| 0 | 0 |
| 2 stages smaller |
| 1 | 1 | 0 | 1 stage smaller | |||||
0025 | 2.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
BE03/230 V
| 1
|
| 1 | 0 | 1 | 2 stages smaller | |||
0032 | 3.2 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DR2S71MS4 | BE05/230 V
| 0
| 0020 | 2.0 A |
| 0 | 1 |
| 1 stage smaller |
| 1 | 0 | 0 | Adjusted | |||||
0025 | 2.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
0032 | 3.2 A |
| 0 | 1 | 1 | 3 stages smaller | |||
BE1/230 V
| 1
|
| 1 | 0 | 1 | 2 stages smaller | |||
0040 | 4.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
0055 | 5.5 A |
| 0 | ||||||
| 1 | ||||||||
DR2S71M4 | BE1/230 V
| 0
| 0020 | 2.0 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
0032 | 3.2 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE05/230 V
| 1
|
| 1 | 1 | 0 | 1 stage smaller | |||
0040 | 4.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0055 | 5.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DR2S80MK4 | BE1/230 V
| 0
| 0020 | 2.0 A |
| 0 | |||
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
0040 | 4.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE05/230 V
| 1
|
| 1 | 1 | 0 | 1 stage smaller | |||
0055 | 5.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0070 | 7.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
0095 | 9.5 A |
| 0 | ||||||
| 1 | ||||||||
DR2S80M4 | BE2/230 V
| 0
| 0032 | 3.2 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0040 | 4.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
0055 | 5.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE1/230 V
| 1
|
| 1 | 1 | 0 | 1 stage smaller | |||
0070 | 7.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0095 | 9.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DR2S90S4The motor parameters are included in the standard memory module of status 0600 or higher. | BE2/230 V
| 0
| 0040 | 4.0 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
0070 | 7.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE1/230 V
| 1
|
| 1 | 1 | 0 | 1 stage smaller | |||
0095 | 9.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0125 | 12.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DR2S90L4The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0055 | 5.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
0095 | 9.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE2/230 V
| 1
|
| 1 | 1 | 0 | 1 stage smaller | |||
0125 | 12.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 1 | 0 | 2 stages smaller | |||||
0160 | 16.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DR2S100LS4The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0055 | 5.5 A |
| 0 | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0095 | 9.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE2/230 V
| 1
|
| 1 | 0 | 0 | Adjusted | |||
0125 | 12.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
0160 | 16.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
DR2S100L4The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0095 | 9.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE2/230 V
| 1
|
| 1 | 0 | 0 | Adjusted | |||
0160 | 16.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
DR2S112M4The motor parameters are included in the standard memory module of status 0600 or higher. | BE11/230 V
| 0
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 0 | 0 | Adjusted | |||
BE5/230 V
| 1
|
| 1 | ||||||
0160 | 16.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | Adjusted | |||||
DR2S132S4The motor parameters are included in the standard memory module of status 0600 or higher. | BE11/230 V
| 0
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | ||||||
BE5/230 V
| 1
|
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
| Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad. | |
|
|