DRN.. motor series, 4-pole
DRN.. motor series, 4-pole | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
230/400 V, 50 Hz | 266/460 V, 60 Hz | Wide-range voltage, 50/60 Hz | |||||||||
DIP switch S3 | DIP switch S3 | DIP switch S3 | |||||||||
S3/7 | S3/8 | S3/9 | S3/10 | S3/7 | S3/8 | S3/9 | S3/10 | S3/7 | S3/8 | S3/9 | S3/10 |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
Motor protection | ||
|---|---|---|
Temperature sensor type | DIP switch S3 | |
S3/5 | S3/6 | |
Thermal protection model without temperature sensorThe function is active as of status 0300 of the motor data of the memory module. Temperature protection is not active for motor data in the memory module with status < 0300. | 0 | 0 |
PK (PT1000) | 1 | 0 |
TF | 0 | 1 |
TH | 1 | 1 |
The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.
Motor | Electronics cover | DIP switch S3 | |||||||
|---|---|---|---|---|---|---|---|---|---|
Motor type | Brake | Type designation | Nominal output current | Connection type | Motor assignment in relation to the inverter power | ||||
Type/nominal voltage | S3/1 | S3/2 | S3/3 | S3/4 | Motor power | ||||
DRN71MS4 | BE03/230 V | 0 | 0020 | 2.0 A |
| 0 | 0 |
| 2 stages smaller |
| 1 | 1 | 0 | 1 stage smaller | |||||
0025 | 2.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
BE05/230 V |
| 1 | 0 | 1 | 2 stages smaller | ||||
0032 | 3.2 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN71M4 | BE05/230 V
| 0 | 0020 | 2.0 A |
| 0 | 1 |
| 1 stage smaller |
| 1 | 0 | 0 | Adjusted | |||||
0025 | 2.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
0032 | 3.2 A |
| 0 | 1 | 1 | 3 stages smaller | |||
BE1/230 V
| 1 |
| 1 | 0 | 1 | 2 stages smaller | |||
0040 | 4.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
0055 | 5.5 A |
| 0 | ||||||
| 1 | ||||||||
DRN80MK4 | BE1/230 V | 0 | 0020 | 2.0 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
0032 | 3.2 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE05/230 V | 1 |
| 1 | 1 | 0 | 1 stage smaller | |||
0040 | 4.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0055 | 5.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN80M4 | BE1/230 V | 0 | 0025 | 2.5 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
0040 | 4.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE05/230 V | 1 |
| 1 | 1 | 0 | 1 stage smaller | |||
0055 | 5.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0070 | 7.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN90S4 | BE2/230 V | 0 | 0032 | 3.2 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0040 | 4.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
0055 | 5.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE1/230 V | 1 |
| 1 | 1 | 0 | 1 stage smaller | |||
0070 | 7.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0095 | 9.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN90L4 | BE2/230 V
| 0
| 0040 | 4.0 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
0070 | 7.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE1/230 V | 1 |
| 1 | 1 | 0 | 1 stage smaller | |||
0095 | 9.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0125 | 12.5 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN100LS4 DRN100LM4 | BE5/230 V | 0 | 0055 | 5.5 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
0095 | 9.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE2/230 V | 1 |
| 1 | 1 | 0 | 1 stage smaller | |||
0125 | 12.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
0160 | 16.0 A |
| 0 | ||||||
| 1 | 1 | 1 | 3 stages smaller | |||||
DRN100L4The motor parameters are included in the standard memory module of status 0400 or higher. | BE5/230 V |
| 0055 | 5.5 A |
| 0 | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 0 | 0 | adjusted | |||
| 1 | ||||||||
0095 | 9.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE2/230 V | 1 |
| 1 | 0 | 0 | adjusted | |||
0125 | 12.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
0160 | 16.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | 0 | 1 | 2 stages smaller | |||||
DRN112M4The motor parameters are included in the standard memory module of status 0400 or higher. | BE5/230 V |
| 0095 | 9.5 A |
| 0 | 0 | 0 | adjusted |
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE11/230 V | 1 |
| 1 | 0 | 0 | adjusted | |||
0160 | 16.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | 1 | 0 | 1 stage smaller | |||||
DRN132S4The motor parameters are included in the standard memory module of status 0400 or higher. | BE11/230 V |
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 0 | 0 | adjusted | |||
BE5/230 V | 1 |
| 1 | ||||||
0160 | 16.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | 0 | 0 | adjusted | |||||
DRN132M4The motor parameters are included in the standard memory module of status 0400 or higher. | BE11/230 V |
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | ||||||
BE20/230 V | 1 |
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 0 | adjusted | |||
| 1 | ||||||||
| Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad. | |
|
|