Connection of bulk cables
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |
|---|---|
Installation method of cable | Part numbers |
| 19150067, 19150075 |
Connection description | |||||
|---|---|---|---|---|---|
Bulk cable | Motor connection depending on brake control | ||||
| Without | 3-wire brake | 2-wire brake | ||
(E.g. BE/BZ brake) | (E.g. BK/BP brake) | ||||
Conductor color/ | Identification | Signal | Description | ||
Black | U/L1 | U | Motor connection, phase U | ||
Black | V/L2 | V | Motor connection, phase V | ||
Black | W/L3 | W | Motor connection, phase W | ||
Green/yellow | - | PE | Protective earth connection | ||
Black | 1 | Brake 13 | ReservedReserved wires must be isolated and fixed in the wiring space. | Brake 13 (red) | Brake+ |
Black | 2 | Brake 14 | ReservedReserved wires must be isolated and fixed in the wiring space. | Brake 14 (white) | ReservedReserved wires must be isolated and fixed in the wiring space. |
Black | 3 | Brake 15 | ReservedReserved wires must be isolated and fixed in the wiring space. | Brake 15 (blue) | Brake |
White | - | Temp+ | Temperature sensor+ connection | ||
Blue | - | Temp | Temperature sensor connection | ||
Gray | - | res. | ReservedReserved wires must be isolated and fixed in the wiring space. | ||
Pink | - | res. | ReservedReserved wires must be isolated and fixed in the wiring space. | ||

