DIP switch S3
Use the DIP switch S3 to perform startup of the drive train for motors without digital interface. Motor assignment depends on the nominal output current of the electronics cover via the DIP switches S3/3 and S3/4.
Startup via DIP switch S3 is only effective if the following requirements are met when using the memory module:
- The drive train has not been started up using MOVISUITE® or CBG...
- The drive train has not been started up via digital interface (DDI).
- The connected motor is not quipped with a digital interface (DDI).
The following table shows the functions of DIP switch S3:
DIP switch | S3 | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
Meaning | Brake type | Motor connection typeIf the motor connection type is changed via DIP switch S3/2, the motor connection type via DIP switch D3/3 and S3/4 must be checked and adapted if necessary. | Binary coding | |||||||
Motor assignment | Motor protection | Motor series | ||||||||
20 | 21 | 20 | 21 | 20 | 21 | 22 | 23 | |||
ON | Optional brake |
| 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
OFF | Standard brake |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |