General technical data
Interference immunity | EN 61800‑3; 2nd Environment (industrial environment) | |
Interference emission | EN 61800-3 category C3 | |
Ambient temperature ϑamb | See chapter Environmental conditions | |
Operating mode | S1, DB according to EN 60034‑1 | |
Type of cooling | Devices without fan: (Size 1 and | Natural cooling |
Devices with fan: (Size 2 with fan) | Cooling by fan | |
Degree of protection | Devices without fan: (Size 1 and | IP65 according to EN 60529
|
Devices with fan: (Size 2 with fan) | IP54 according to EN 60529
| |
Pollution class | 2 in accordance with IEC 60664‑1 | |
Overvoltage category | III in accordance with IEC 60664-1 | |
Permitted number of times power may be switched on/off | 1 × per minute
| |
Minimum switch-off time for power off | 10 s
| |
Startup phase | During the startup phase of the device, signal states may differ from the expected state. The "DRIVE" status LED shows the status of the startup phase, see chapter "DRIVE" status LED. For devices that support cyclic data exchange, the end of the startup phase is indicated by the values being reported back to the higher-level controller via the PI data of the inverter. | |
Required preventive measure | Grounding of the device
| |
Protection functions |
| |
Signaling functions | Display elements on housing to indicate the device state | |
Current carrying capacity of terminals | See chapter Current carrying capacity of terminals. For further information, refer to chapter Permitted cable cross section of terminals. | |
Installation altitude | Up to h ≤ 1000 m: without restrictions The following restrictions apply to altitudes > 1000 m:
| |
Proof of mechanical strength |
| |
Mass | MMF1. Without cooling fins: | 3.5 kg |
MMF1. With cooling fins: | 4.0 kg | |
MMF31 without cooling fins: | 5.0 kg | |
MMF31 with cooling fins: | 5.5 kg | |
MMF32 without fan: | 9.5 kg | |
MMF32 with fan: | 10 kg | |