Output
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
|---|---|---|---|---|---|---|
Nominal output current | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
Recommended motor power ASM | PMot | 0.55 kW | 0.75 kW | 1.1 kW | 1.5 kW | 2.2 kW |
Output voltage | VA | 0 – Uline | ||||
Nominal output current | IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A |
Apparent output power | SN | 1.4 kVA | 1.7 kVA | 2.2 kVA | 2.8 kVA | 3.8 kVA |
Power section | PV | For further information on the power loss, refer to the addendum to the operating instructions "MOVI‑C® Electronics Cover – Information about the EU Ecodesign Regulation 2019/1781". | ||||
Overload capacity | Vline = 400 V | 300% | foff < 3 Hz: 220% foff | |||
Vline = 500 V | foff < 3 Hz: 270% foff | foff < 3 Hz: 200% foff | ||||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | ||||
Max. output frequency | fmax | V/f: VFCPLUS: | 599 Hz 250 Hz | CFC: ELSM®: | 500 Hz 500 Hz | |
Max. permitted cable length |
| 15 m | ||||