Order information
The table below shows the order designations for connectors by TE Connectivity - Intercontec products with the matching coding for assembly by the customer:
Plug connector type | Outer cable diameter/core cross section of crimp contacts | Designation for order from the supplier TE Connectivity - Intercontec products | |
|---|---|---|---|
Plug connector AC 400 V Coding ring: Black
| Cable plug (male, union nut)
| 14 mm – 17 mm / 2.5 mm2 – 4.0 mm2 | H 51 A 019 MR 02 59 0102 000 |
9.5 mm – 14.5 mm / 2.5 mm2 – 4.0 mm2 | H 51 A 019 MR 02 42 0102 000 | ||
9.5 mm – 14.5 mm / 0.35 mm2 – 2.5 mm2 | H 51 A 019 MR 12 42 0102 000 | ||
Cable socket (female/male thread)
| 14 mm – 17 mm / 2.5 mm2 – 4.0 mm2 | H 52 A 013 FR 02 59 0102 000 | |
9.5 mm – 14.5 mm / 2.5 mm2 – 4.0 mm2 | H 52 A 013 FR 02 42 0102 000 | ||
9.5 mm – 14.5 mm / 0.35 mm2 – 2.5 mm2 | H 52 A 013 FR 17 42 0102 000 | ||
PA hybrid plug connector Coding ring: Black/green
| Cable socket (female/union nut)
| 14 mm – 17 mm / 2.5 mm2 – 4.0 mm2 0.35 mm2 – 2.5 mm2 | H 51 A 655 FR 20 92 0113 000 |
14 mm – 17 mm / 0.35 mm2 – 2.5 mm2 | H 51 A 655 FR 23 59 0113 000 | ||
Cable plug (male/male thread)
| 14 mm – 17 mm / 2.5 mm2 – 4.0 mm2 0.35 mm2 – 2.5 mm2 | H 52 A 656 MR 24 92 0113 000 | |
14 mm – 17 mm / 0.35 mm2 – 2.5 mm2 | H 52 A 656 MR 23 59 0113 000 | ||
PAC hybrid plug connector Coding ring: Gray/green |
| – | Not approved for assembly by customer |
PSC hybrid plug connector Coding ring: Gray/yellow |
| – | Not approved for assembly by customer |
Mating connector to X2041: Motor plug connector without DDI | Cable socket (female/union nut)
| 14 mm - 17 mm / 0.35 mm2 to 2.5 mm2 0.14 mm2 to 1.0 mm2 | H 51 A 226 FR 10 59 0111 000 |
Cable plug (male/
| 14 mm - 17 mm / 0.35 mm2 to 2.5 mm2 0.14 mm2 to 1.0 mm2 | H 52 A 230 MR 10 59 0111 000 | |
Mating connector to X2104: Motor plug connector with DDI | – | Not approved for assembly by customer | |







