Digital inputs
Digital inputs | ||
|---|---|---|
Number of inputs | 4 (+ 2) | |
Input type | PLC-compatible according to EN 61131‑2 (digital inputs type 3) DI01 – DI04: Ri ≈ 4.5 kΩ, sampling cycle ≤ 2 ms DIO01 – DIO02: Ri ≈ 4.0 kΩ, sampling cycle ≤ 2 ms DI03/DI04: HTL encoder connection for counter function, maximum 120 kHz DI03: Master frequency input, maximum 120 kHz Signal level | |
DC +11 bis +30 V | = "1" = contact closed | |
DC –3 bis +5 V | = "0" = contact open | |
Sensor/actuator supply | DC 24 V according to EN 61131-2, External-voltage proof and short-circuit proof | |
Maximum cable length | 30 m | |
Permitted total current for internal supply | For all digital inputs/outputs | Total current max. 250 mA |
For DI01 – DI04, DIO01 – DIO02 | Total and individual current max. 250 mA | |
For DI05 – DI07 | Total and individual current max. 100 mA | |
Permitted total current for external supply | For all digital inputs/outputs | Total current max. 500 mA |
For DI01 – DI04, DIO01 – DIO02 | Total and individual current max. 500 mA | |
For DI05 – DI07 | Total and individual current max. 100 mA | |