Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers |
---|
28164571 |
Assembly | ||||
---|---|---|---|---|
Assembled Mini IO (male) | Description
| Open cable end | ||
Contact | Signal | Conductor color/ | Assembly | |
1 | TX+ | Transmit line (+) | Yellow 0.14 mm2 | Not prefabricated |
2 | TX- | Transmit line (-) | Orange 0.14 mm2 | Not prefabricated |
3 | RX+ | Receive line (+) | White 0.14 mm2 | Not prefabricated |
4 and 5 | – | ReservedDo not connect these conductors in the plug connector. | – | – |
6 | RX- | Receive line (-) | Blue 0.14 mm2 | Not prefabricated |
7 and 8 | – | ReservedDo not connect these conductors in the plug connector. | – | – |