How can we help?
Important topics
Technical data
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
- Terminal assignment of MOVIMOT® flexible DFC
- Connection diagram MOVIMOT® flexible DFC
- Cable routing and cable shielding
- Plug connector positions MMF1../DFC.. and MMF1../DSI.. design
- Plug connector positions MMF31../DFC.. and MMF31../DSI.. design
- Plug connector positions MMF32../DFC.. and MMF32../DSI.. design
- Plug connector positions at the DFC.. electronics cover
- Plug connector positions of DFC electronics cover with safe digital inputs
- PC connection
Startup
Service
- Status and operating displays
- Overview of the LEDs for PROFINET IO
- Overview of the LEDs for EtherNet/IP™, Modbus TCP
- Overview of the LEDs for POWERLINK
- General LEDs
- Bus-specific LEDs for PROFINET IO
- Bus-specific LEDs for EtherNet/IP™ and Modbus TCP
- Bus-specific LEDs for POWERLINK
- Standard fault description
- Fault description CiA402 profile
- Fault description CSS..A safety option
- Device replacement
Inspection and maintenance
New functions

MOVIMOT® advanced with DR2C..A motor
Find out more...