Cable cross section 0.14 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE: 28164563 | HELUKAT® PROFINET A, CAT.5 | Variable | 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini I/O, |
| Mini I/O, | ||||
CE: 28172477 | HELUKAT® PROFINET A, CAT.5 | Variable | 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini I/O, | M12, D-coded, 4-pin, male | |||||
CE: 28164598 | HELUKAT® PROFINET A, CAT.5 | Variable | 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini I/O, |
| RJ45, | ||||
CE: 28164571 | HELUKAT® PROFINET A, CAT.5 | Variable | 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini I/O, |
| Open |