Connection cable

INFORMATION

Use only shielded cables for this connection and only suitable plug connectors that connect the shield with the device in an HF-capable manner.

The following table provides an overview of the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

18148670

HELUKABEL®

Li9YCY

Variable

5 × 2 × 0.25 mm2

/

DC 60 V

M12, 8‑pin, A‑coded, female

 

M12, 8‑pin, A‑coded, male

CE/UL:

18158013

HELUKABEL®

Li9Y11Y-HF

Variable

4 × 2 × 0.25 mm2

/

DC 60 V

M12, 8‑pin, A‑coded, female

 

M12, 8‑pin, A‑coded, male