Cable glands of the Ethernet cable (mini I/O)
The following table shows the screw fittings for Ethernet cables optionally available from SEW‑EURODRIVE:
Screw fitting type | Image | Contents | Size | Tightening torque | Inner | Outer | Part |
---|---|---|---|---|---|---|---|
Cable gland for externally routed | 10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 6.5 mm | 25676040 | |
10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 2 × 6.5 mm | 25676032 | ||
Cable gland for externally routed PAC/PSC hybrid cable with mini I/O plug connector | 10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 14 – 20 mm | 25675664 |
The cable fastening in the cable gland must achieve the following cable pull-out force from the cable gland:
- Cable with outer diameter > 10 mm: ≥ 160 N
- Cable with outer diameter < 10 mm: = 100 N