Output
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
---|---|---|---|---|---|
Nominal output current | 7.0 A | 9.5 A | 12.5 A | 16.0 A | |
Recommended motor power ASM | PMot | 3.0 kW | 4.0 kW | 5.5 kW | 7.5 kW |
Output voltage | VA | 0 – Uline | |||
Nominal output current | IN | 7.0 A | 9.5 A | 12.5 A | 16.0 A |
Apparent output power | SN | 4.9 kVA | 6.6 kVA | 8.7 kVA | 11.1 kVA |
Power section | PV | For further information on the power loss, refer to the addendum to the operating instructions "MOVI‑C® Electronics Cover – Information about the EU Ecodesign Regulation 2019/1781". | |||
Overload capacity | Vline = 400 V | foff < 3 Hz: 235% foff | foff < 3 Hz: 195% foff | foff < 3 Hz: 155% foff | |
Vline = 500 V | foff < 3 Hz: 215% foff | foff < 3 Hz: 175% foff | foff < 3 Hz: 140% foff | ||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | |||
Max. output frequency | fmax | V/f: VFCPLUS: | 599 Hz 250 Hz | CFC: ELSM®: | 500 Hz 500 Hz |
Max. permitted cable length |
| 15 m |