Input
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
---|---|---|---|---|---|
Nominal output current | 7.0 A | 9.5 A | 12.5 A | 16.0 A | |
Nominal supply voltage | Vline | 3 × AC 380 V – 500 V | |||
Nominal line current | Iline | 6.3 A | 8.55 A | 11.3 A | 14.4 A |
Imax | 21.0 A | 28.5 A | 31.25 A | 32.0 A | |
Line frequency | fline | 50 to 60 Hz ±5% | |||
Unaffected short-circuit current | 65 kA 5 kA (devices with maintenance switch) | ||||
Maximum rated current | 40 A |