MOVIGEAR® classic motor series
Motor series | Motor protection | ||||||
DIP switch S3 | Temperature sensor type | DIP switch S3 | |||||
S3/7 | S3/8 | S3/9 | S3/10 | S3/5 | S3/6 | ||
0 | 1 | 1 | 0 | No temperature sensor | 0 | 0 | |
PK (PT1000) | 1 | 0 | |||||
TFMOVIGEAR® classic is available only with PK temperature sensor (PT1000). | 0 | 1 | |||||
TH 1) | 1 | 1 |
The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.
Motor | Electronics cover | DIP switch S3 | |||||||
---|---|---|---|---|---|---|---|---|---|
Motor type | Brake | Type designation | Nominal output current | Connection type | Motor assignment in relation to the inverter power | ||||
Type/nominal voltage | S3/1MOVIGEAR® classic is not available with brake. DIP switch S3/1 is ignored. | S3/2 | S3/3 | S3/4 | Motor power | ||||
MGF..-1-..C | – | 0
| 0020 | 2.0 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
0040 | 4.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
MGF..-2-..C
| –
| 0
| 0025 | 2.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0032
| 3.2 A
|
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0040
|
|
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0055
| 5.5 A
|
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
MGF..-4-..C
| –
| 0
| 0040 |
|
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
MGF..-4-..C/XT
| –
| 0
| 0055 | 5.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 |
| Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad. | |
|
|