DIP switch S3/5 – S3/6: Motor protection
Use these DIP switches to select the temperature sensor type for thermal protection of the motor.
S3/5 | S3/6 | Motor protection |
---|---|---|
Temperature sensor type | ||
0 | 0 | No temperature sensor/thermal protection modelIf no suitable temperature sensor type can be selected, select "No temperature sensor/thermal motor protection without temperature sensor". With DRN.. or DR2S.. motors, a thermal motor protection model without temperature sensor is activated. See product manual > chapter "Configuration of the drive unit" > "Drive selection .." > "Thermal motor protection without temperature sensor". Temperature protection of the motor is not active for other motors! |
1 | 0 | PK (PT1000) |
0 | 1 | TF |
1 | 1 | TH |