DIP switch S3/7 – S3/10: Motor series
Use these DIP switches to select the motor series (motor type).
Motor series | S3/7 | S3/8 | S3/9 | S3/10 | Motor series | |
---|---|---|---|---|---|---|
Motor type | Nominal voltage | |||||
0 | 0 | 0 | 0 | 0 | DRN.. | 230 V/400 V |
1 | 1 | 0 | 0 | 0 | DRN.. | 266 V/460 V |
2 | 0 | 1 | 0 | 0 | DRN.. | Wide-range voltage |
3 | 1 | 1 | 0 | 0 | DR2S.. | 230 V/400 V |
4 | 0 | 0 | 1 | 0 | DR2S.. | 266 V/460 V |
5 | 1 | 0 | 1 | 0 | DR2S.. | Wide-range voltage |
6 | 0 | 1 | 1 | 0 | MOVIGEAR® classic | 400 V |
7 | 1 | 1 | 1 | 0 | CM3C | 400 V |
8 | 0 | 0 | 0 | 1 | CM3C | 400 V |
9 | 1 | 0 | 0 | 1 | CM3C Only for MMF32.. | 400 V |
10 | 0 | 1 | 0 | 1 | CMP | 400 V |
11 | 1 | 1 | 0 | 1 | CMP | 400 V |
12 | 0 | 0 | 1 | 1 | CMP Only for MMF32.. | 400 V |
13 | 1 | 0 | 1 | 1 | DR2C.. | 400 V |
14 | 0 | 1 | 1 | 1 | DR2C.. | 400 V |
15 | 1 | 1 | 1 | 1 | Reserved |
Nominal voltage range for wide-range voltage motors | |||
---|---|---|---|
50 Hz | 60 Hz | ||
|
|
|
|
220 – 240 V | 380 – 420 V | 254 – 277 V | 440 – 480 V |