Screw plug/control knob for potentiometer

The following table shows the control knob and screw plug that are optionally available from SEW-EURODRIVE:

Screw fitting type

Image

Contents

Size

Tightening torque

Part
number

MBK11A control knob
for setting the
setpoints f1 or f2

NOTICE

When installing the control knob, the degree of protection of the device is reduced to max. IP54.

1 pieces

M24 × 1.5

2.5 Nm

28230035

Hexagon head screw plug
for potentiometer
(stainless steel)

10 pieces

M24 × 1.5

6.8 Nm

18241077