Participant profiles
Station profiles AS-Interface | ||||||||
---|---|---|---|---|---|---|---|---|
Station type | Number of | Station profile | Profile configuration | Address range | ||||
I/O | ID code | Ext. ID2 code | Ext. ID1 code | |||||
Binary stations | 4 DI/4 DO |
| S-7.F | 7hex | Fhex | Ehex | FhexThe extended ID1 code can be changed for the binary station. | 1 – 31 |
A/B station | 4 DI/4 DO |
| S-7.A.7 | 7hex | Ahex | 7hex | 7hex | 1A – 31A, and 1B – 31B |
8 DI/8 DO |
| S-7.A.A | 7hex | Ahex | Ahex | 7hex | 1A – 31A, and 1B – 31B | |
Double stations
| 4 DI/4 DO | A: | S-7.A.7 | 7hex | Ahex | 7hex | 7hex | 1A – 31AThe A station and the B station in one drive have the same numeric station address. |
B: | S-7.A.5 | 7hex | Ahex | 5hex | 7hex | 1B – 31BThe A station and the B station in one drive have the same numeric station address. | ||
8 DI/8 DO | A: | S-7.A.A | 7hex | Ahex | Ahex | 7hex | 1A – 31AThe A station and the B station in one drive have the same numeric station address. | |
B: | S-7.A.5 | 7hex | Ahex | 5hex | 7hex | 1B – 31BThe A station and the B station in one drive have the same numeric station address. |