USM21A interface adapter
Technical data | |
---|---|
Part number | 28231449 |
Ambient temperature | 0 to 40 °C |
Storage temperature | -25 – 70 °C |
Degree of protection | IP20 |
Dimensions in mm (W × H × D) | 42 × 89 × 25 |
An order using part number 28231449 includes the following parts:
- USM21A interface adapter
- USB connection cable for the USM21A – PC connection
- Serial interface cable with 2 RJ10 connectors
The USM21A interface adapter is used to connect the PC and the engineering interface of the device.
The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.
You need the following components for the connection:
Component | Part number |
---|---|
USM21A interface adapter The following connection cables are included in the delivery:
| 28231449 |
Connection cable RJ10/M12 (USK15A) For connection to the X4141 engineering interface or to the M12 optional engineering interface at the front module of MMF3...:
| 28139038 |
M12/M12 Extension cable For extending the RJ10/M12 (USK15A) connection cable to the X4142 engineering interface
| 28168860 |
RJ10/SUB-D9 connection cable For connection to the SUB-D9 optional engineering interface at the front module of MOVIMOT® flexible MMF3...2.. or MMF3...3..:
| 18123864 |
Retrofit set M12 engineering interface X4142 M12 SPEEDCON, 5-pin, B-coded, female | 28273273 |