Right-angle gear unit
Drive unit | KNZ..DCA..-4LP/.. | W..DCA...4LP/.. | |
---|---|---|---|
| |||
Output speed | na min-1 | 47 – 236 | 83 – 609 |
Continuous output torque | Ma Nm | Up to 22 | Up to 25 |
Permitted overhung load on the output end with Ma | FRa N | Up to 600 | Up to 1800 |
Gear reduction range | i | 17 – 84.8 | 6.57 – 48.0 |
Mechanical data | |||
Hollow shaft | - | X | |
Flange mounting | X | X | |
Adapter mounting | X | X |