Axially parallel gear units
Drive unit | PNZ..DCA..-4LP/.. | F..DCA..-4LP/.. | |
---|---|---|---|
| |||
Output speed | na min-1 | 89 – 800 | 83 – 634 |
Continuous output torque | Ma Nm | Up to 30 | Up to 30 |
Permitted overhung load on the output end with Ma | FRa N | Up to 350 | Up to 1800 |
Gear reduction range | i | 5 – 45 | 6.31 – 48.03 |
Mechanical data | |||
Hollow shaft | - | X | |
Flange mounting | X | X | |
Adapter mounting | X | X |