Voltage supply
Features | Value/comment |
---|---|
Logic supply | DC-24-V nominal voltage |
Voltage range | DC 22 V – DC 59 V continuous permitted |
Current consumption | Typically 200 mA with DC 24 V (load-independent) |
Current consumption with brake | Typically 250 mA with DC 24 V (brake released) |
Maximum current consumption | 500 mA (250 mA brake released + 250 mA for supply of sensors/actuators) |
Power supply | DC-48-V nominal voltage |
Voltage range | DC 22 V – DC 59 V continuous permitted |
Current consumption without load | Negligible |
Current consumption with load | Effective: Nominal current IN DC PDS according to table Technical data |
Maximum current consumption | 3 x nominal current IN DC PDS |
Impedance between FE and GND | 940 kΩ parallel to 1nF GND logic supply and GND power supply are connected |