Operating data with reduced supply voltage, e.g. DC 24 V
The following table shows the operating data with reduced supply voltage. Values that differ from the standard values have a gray background.
Type
| DCA63S-4LP/.. | DCA63M-4LP/.. | DCA63L-4LP/.. | |
|---|---|---|---|---|
Nominal torque | MN | 0.43 Nm | 0.65 Nm | 0.85 Nm |
Maximum motor torque | MMotMax 0 | 1.55 Nm | 2.35 Nm | 3.05 Nm |
Maximum motor torque at 1500 min-1 | MMotMax 1500 | 1.45 Nm | 2.35 Nm | 3.05 Nm |
Maximum motor torque at 2000 min-1 | MMotMax 2000 | 1.00 Nm | 1.50 Nm | 2.45 Nm |
Maximum motor speed | nno-load operation | 2500 min-1 | 2500 min-1 | 2500 min-1 |
Operating speed | nred | 2000 min-1 | ||
Motor power | Pred | 90 W | 136 W | 178 W |
Supply | Ured | Reduced load voltage DC 24 V | ||
Nominal current DC | IN DC PDS | 4.6 A | 6.7 A | 8.6 A |
No-load current DC @ nN | IL DC PDS | 0.33 A | 0.48 A | 0.55 A |

[1] | Operating point |
[2] | Maximum motor speed |