Type designation
The following table shows the type designation of the drive.
PN | Gear unit series PN = Planetary gear unit KN = Right-angle gear unit W = Right-angle gear unit with SPIROPLAN® gearing F = Parallel-shaft helical gear unit | |
Z | Shaft design Z = Solid shaft (PNZ.. and KNZ.. only) A = Shaft-mounted gear unit with hollow shaft Without code letter = Solid shaft (W.. and F.. only) | |
63 | Size 63 02 03 | |
A | Design A = Gear unit attachment | |
DC | DC compact drive | |
A | Motor family | |
63 | Motor size | |
S | Length S M L | Rated power 180 W 272 W 356 W |
- |
| |
4 | Speed 4 = 4000 min-1 | |
L | System voltage DC 48 V | |
P | Integrated controller | |
/ |
| |
BHA | Brake option | |
/ |
| |
EZ2Z | Encoder EZ2Z = Single-turn encoder with MOVILINK® DDI connection AZ2Z = Multi-turn encoder with MOVILINK® DDI connection | |
/ |
| |
DSI | Communication version DFC = Direct Fieldbus Communication DSI = Direct System bus Installation | |
/ |
| |
C | Customer-specific design | |
/ |
| |
P | Plant-specific parameters |