Type designation of the interface module
The following table shows the type designation of the interface module:
DFC | Communication version DFC = Direct Fieldbus Communication DSI = Direct System bus Installation |
2 | Communication 1 = EtherCAT®, SBusPLUS 2 = PROFINET IO 3 = EtherNet/IPTM, Modbus TCP 4 = POWERLINK |
8 | Connection configuration 8 = M12 plug connector with additional 24 V control voltage (without STO) 9 = M12 plug connector with STO |
A | Version |
– | |
xxxx | Motor current Display of the current in A x 10 |
– | |
L | Connection voltage/system voltage L = DC 48 V |
– | |
T | Device profile T = Technology profile S = SEW-EURODRIVE system bus E = CiA402 profile |
00 | Technology level/application level 00 = Standard 01 = Application level 1 02 = Application level 2 |