Stop functions

In the event of a fault, the inverter responds with the "Stop function" set in the "Monitoring functions" configuration menu in the "Overview of fault responses" submenu.

Digital input

Level

Function

Priority

DI 00
Output stage enable/reset

LOW

Output stage inhibit (FCB 01)

1

DI 01
Start/stop – positive

 

 

Both LOW

or

both HIGH

  • Jog mode:
    Deceleration with set jog deceleration
  • Other operating modes:
    Deceleration with activated table deceleration
  • In idle state:
    • "Positioning mode" operating mode:
    • Position hold control (FCB 09)
    • "Speed mode" operating mode:
    • Behavior according to the set "Stop by setpoint function".

3

DI 02
Start/stop – negative

DI 03
Operating mode 2^0

 

Both LOW

  • Deceleration along application deceleration (FCB 13)
  • The behavior at standstill can be configured via 8563.1

2

DI 04
Operating mode 2^1