Overview


D-sub → | X15 | Encoder connection basic unit (resolvers can only be connected to X15) |
X17 | Encoder connection multi-encoder card (A..Y encoders can only be connected to X17) |


D-sub → | X15 | Encoder connection basic unit (resolvers can only be connected to X15) |
X17 | Encoder connection multi-encoder card (A..Y encoders can only be connected to X17) | |
[1] | Motors with integrated plug connector for encoder signals without connection cover, connection type A2GA. The signals for thermal monitoring of the motor are not present in the encoder cable. | |
[2] | Motors with integrated plug connector for encoder signals with connection cover, connection type A1GA. The signals for thermal monitoring of the motor are not present in the encoder cable. |


D-sub → | X15 | Encoder connection basic unit (resolvers can only be connected to X15) |
X17 | Encoder connection multi-encoder card (A..Y encoders can only be connected to X17) | |
[1] | Motors with terminal strip in the terminal box for encoder signals and thermal monitoring. The signals for thermal monitoring of the motor are not present in the encoder cable. | |
[2] | Motors with M23 plug connector at the terminal box for encoder signals, connection type AIGA. The signals for thermal monitoring of the motor are not present in the encoder cable. | |
[3] | Motors with terminal strip in the terminal box for encoder signals and thermal monitoring. The signals for thermal monitoring of the motor are present in the encoder cable. | |
[4] | Motors with M23 plug connector at the terminal box for encoder signals and thermal monitoring, connection type AIGB. The signals for thermal monitoring of the motor are present in the encoder cable. |