Interference emission
The cable length must be as short as possible for EMC-compliant installation. SEW‑EURODRIVE recommends using low-capacity cables. To comply with limit classes C1 and C2 according to EN 61800‑3, the measures listed below must be taken.
Inverter | Measures | ||
---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded cables | |
Sizes 1 – 3 | – |
Inverter | Measures | ||
---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded cables | |
Sizes 1 – 3 | – | – | |
Sizes 1 – 7 | – | ||
Sizes 1 – 4 | HD.. | – | |
Sizes 5 – 7 | HD.. | – | |
Sizes 1 – 4 | HF.. | – | |
Sizes 5 – 6 | HF.. | – |
INFORMATION

During startup, "Operation with output filter" must be set if the relevant criteria are met.
INFORMATION
