General
Unit | MDX9.A-....-2.3-4-... | MDX91A-....-2.3-4-... | |||||
---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||
Type | 0213 | 0290 | 0420 | 0570 | 0840 | 1080 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 152 | 218 | 315 | 459 | 729 | 764 |
Power consumption 24 V | W | 30 | 15 | 20 | |||
Power section interference suppression | – | Basic interference suppression integrated | |||||
PE connection | – | M6 bolt | M8 bolt | M10 bolt | |||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | |||||
Minimum switch-off time for power off | s | 10 | |||||
Mass | – | 6.6 | 12.1 | 24.1 |