Brake chopper
Unit | MDX9.A-....-2.3-4-... | MDX91A-....-2.3-4-... | |||||
---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||
Type | 0213 | 0290 | 0420 | 0570 | 0840 | 1080 | |
Minimum braking resistance value RBWmin | Ω | 6.7 | 4.7 | 3 | 2 | ||
Brake chopper continuous power | kW | 8.5 | 11.6 | 16.7 | 22.7 | 33.5 | 43 |
Brake chopper peak power | kW | 200% × apparent output power SN × 0.9 | |||||
Connection contacts X2 | – | M8 bolt | M10 bolt |