Input
Unit | MDX9.A-....-2.3-4-... | |||
---|---|---|---|---|
Size | 2 | 3 | ||
Type | 0070 | 0093 | 0140 | |
Nominal line voltage (according to EN 50160) Uline | V | 3 × AC 200 – 240 | ||
Nominal line current AC Iline | A | 6.3 | 8.4 | 12.6 |
Line frequency fline | Hz | 50 – 60 ±5% | ||
Controlled rectifier | – | No | ||
Connection contacts X1 | – |