Brakemotor extension cables ../SB.. for /BK, /BP, and /BY brakes
| Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor extension cables ../SB.. for /BP, /BK, and /BY brakes | SB1 / M23 SpeedTec-ready | 4 × 1.5 mm2 + 3 × 1 mm2 | SM1 / M23 SpeedTec-ready | – | 13354221 |
4 × 2.5 mm2 + 3 × 1 mm2 | – | 13354248 | |||
4 × 4 mm2 + 3 × 1 mm2 | – | 13354337 | |||
SBB / M40 SpeedTec-ready | 4 × 6 mm2 + 3 × 1.5 mm2 | SMB / M40 SpeedTec-ready | – | 13350099 | |
4 × 10 mm2 + 3 × 1.5 mm2 | – | 13350102 | |||
4 × 16 mm2 + 3 × 1.5 mm2 | – | 13350110 | |||
SBC / M58 SpeedTec-ready | 4 × 16 mm2 + 3 × 1.5 mm2 | SMC / M58 SpeedTec-ready | – | 18156843 |