Brakemotor cables ../SB.. for /BK and /BP brakes
| Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor cableThe cable contains 3 cores but only 2 cores are used. | SB1 / M23 SpeedTec-ready | 4 × 1.5 mm2 + | Open end | 13354345 | 13354388 |
4 × 2.5 mm2 + | 13354353 | 13354396 | |||
4 × 4 mm2 + | 13354361 | 13421603 | |||
SBB / M40 SpeedTec-ready | 4 × 6 mm2 + | 13350196 | 13350234 | ||
4 × 10 mm2 + | 13350218 | 13350242 | |||
4 × 16 mm2 + | 13350226 | 13350250 |