Single conductor, without conductor end sleeve, rigid and flexible
Inverter | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
---|---|---|---|---|---|---|---|
Rigid | Flexible | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Control unit | |||||||
All sizes | X20 | Spring terminal | 10 | 0.2 | 2.5 | 0.2 | 2.5 |
X21 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | ||
X22 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | ||
X6 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | ||
Power section | |||||||
All sizes | X5 | Spring terminal | 10 | 0.2 | 2.5 | 0.2 | 2.5 |
Sizes 1 – 4 | X10 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | |
Sizes 5 – 8 | X10 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | |
Sizes 1 – 3 | X1/X2 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 10 | 0.2 | 10 | 0.2 | 6 |
Size 4 | X1/X2 | 12 | 0.75 | 16 | 0.75 | 16 |