HF.. output filters

Observe the following notes if you use an output filter:

  • Output filters may only be used in inverter operating modes U/f and VFCPLUS.
  • Output filters may be used up to a maximum inverter output frequency of 250 Hz.
  • When selecting the output filter, make sure that it is assigned correctly to the inverter.
  • Maintain a ventilation clearance of at least 100 mm below and above the output filter. There is no need for a clearance on the side.
  • Limit the length of the cable between the inverter and the output filter to the required length. Maximum permitted length:
    • 1 m with unshielded cable
    • 10 m with shielded cable
  • An unshielded motor supply cable is sufficient when using an output filter.

For technical data, refer to chapter HF.. output filters.