Abbreviation key
The following table lists the abbreviations that are used in the documentation together with their unit and meaning:
Abbreviation | Unit | Meaning |
---|---|---|
ASM | – | Asynchronous motor |
BG.. | – | Inverter size |
C | μF | Capacitance |
fmax | Hz | Maximum output frequency |
fmax | Hz | Maximum input frequency (encoder input) |
fline | Hz | Line frequency |
fPWM | kHz | Frequency of the pulse width modulation |
h | m | Installation altitude |
HF | – | High frequency |
IF | A | Tripping current (braking resistor) |
Imax | A | Maximum DC link current (specification on the nameplate) |
Imax | A | Maximum output current (encoder interface) |
Ipeak | A | Output peak current (encoder interface) |
IA max | A | Maximum output current |
IAppl | A | Total current of the application |
Icont | A | Continuous output current |
IN | A | Nominal output current/nominal current (filter, choke) |
Iline | A | Nominal line current |
INDCL | A | Nominal DC link current |
LN | mH | Inductance |
LSPM | – | Line Start Permanent Magnet |
asl | m | Above sea level, reference for altitudes above sea level |
Peff | kW | Effective power (braking resistor) |
Pmax | kW | Maximum power (braking resistor) |
PMot | kW | Motor power of the asynchronous motor |
PN | kW | Nominal motor power (rated power) |
PV | W | Power loss |
PWM | – | Pulse width modulation |
RBW | Ω | Value of the braking resistance |
RBWmin | Ω | Minimum value of the braking resistance |
SN | kVA | Apparent output power |
SM | – | Synchronous motor |
UA | V | Inverter output voltage |
UBR | V | Brake supply voltage |
UN | V | Nominal line voltage (filter, choke) |
Uline | V | Connection voltage |
UNDCL | V | Nominal DC link voltage |
UDCL | V | DC link voltage |
Uout | V | DC 24 V to supply STO_P1 and STO_P2 |
US | V | Supply voltage of encoders |
US12VG | V | DC 12 V supply voltage of encoders |
US24VG | V | DC 24 V supply voltage of encoders |
VI24 | V | Voltage supply for electronics and brake |
ϑamb | °C | Ambient temperature |
+ES | – | ... with output stage inhibit |