Version overview

Version

Change

3.2.0.200

MOVISUITE® V2.10

 

INFORMATION: Due to the implementation of Data Flexibility "Runtime Slicing", this version can only be run with device firmware 6.0 or later.

First series version

6.0.0.200

MOVISUITE® 2.20

Corrective measures:

  • Deletion of digital outputs in the event of a fieldbus timeout

6.1.0.200

Movisuite Module Update Package 2.20

Corrective measures:

  • With MOVITRAC® advanced, drive train 2 changeover is now possible

6.2.2.200

MOVISUITE® 2.30

Corrective measures:

  • With MOVITRAC® advanced, DIOs visible in PI5
  • Revisions in the interface
  • Behavior of "Drive train 2 active" status bit with remote devices

New functions:

  • Optional jerk limitation via PO9
  • Optional free assignment of sensor inputs possible
  • When using an additional "InPosition" sensor, installation of an additional logical link

10.0.9.200

MOVISUITE® Data Update 2.31.2

Corrective measures:

  • The "Show drive train 2" choice box under
    Basic settings now also appears with
    MOVITRAC® advanced.

New functions:

  • Application error messages now generate an inverter system error message, which is then displayed as a sub-component error. Fieldbus alarm messages, such as Profinet device alarms, can therefore be triggered.
  • Support for MOVIPRO® MPX
  • Support for compact, extra-low voltage drives (MOVIMOT® Performance ELV)